igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.38 in (35 mm)
Max. cable diameter
1.26 in (32 mm)

Opening principle
openable from outer radius
Inner width [Bi]
4.92 in (125 mm)
Bending radius [R]
7.87 in (200 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
igus-icon-lieferzeit58-125-200-04.92 (125 mm)7.87 (200 mm)
