igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.98 in (25 mm)
Max. cable diameter
0.87 in (22 mm)

Opening principle
openable from outer radius
Inner width [Bi]
0.98 in (25 mm)
Bending radius [R]
5.91 in (150 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: 48-025-150-0igus-icon-lieferzeit48.025.150.00.98 (25 mm)5.91 (150 mm)
