Series R18840, energy tube, fully closed, openable from both sides

Energy tube 18840 series
igus-icon-lupe
18840.07.500.0 technical drawing
igus-icon-lupe
18840.07.500.0 technical drawing
igus-icon-lupe
18840.07.500.0 technical drawing
igus-icon-lupe
18840.07.500.0 technical drawing
igus-icon-lupe
1 from 5
Energy tube 18840 series
Series R18840, energy tube, fully closed, openable from both sides
Series R18840, energy tube, fully closed, openable from both sides
Series R18840, energy tube, fully closed, openable from both sides
Series R18840, energy tube, fully closed, openable from both sides
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
2.2 in (56 mm)
Max. cable diameter
Max. cable diameter
1.97 in (50 mm)
Opening principle
Opening principle
openable from outer radius
Inner width [Bi]
Inner width [Bi]
2.95 in (75 mm)
Bending radius [R]
Bending radius [R]
19.69 in (500 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : 18840.07.500.0Price upon request
Series R18840, energy tube, fully closed, openable from both sides

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h