igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
3.15 in (80 mm)
Max. cable diameter
2.83 in (72 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
3.43 in (87 mm)
Bending radius [R]
6.89 in (175 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
plus VAT and shipping chargesPrice upon request
Delivery time on request
Parts list
(1)e-chain®
Part No. : E6.80L.08.175.0Price upon request
Series E6.80L, six-part, robust energy chain, quiet, low vibration, suitable for cleanroomsApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: E6-80L-08-175-0igus-icon-lieferzeitE6.80L.08.175.03.43 (87 mm)6.89 (175 mm)
