igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.57 in (40 mm)
Max. cable diameter
1.42 in (36 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.57 in (40 mm)
Bending radius [R]
2.95 in (75 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
plus VAT and shipping chargesPrice upon request
Delivery time on request
Parts list
(1)e-chain®
Part No. : E6.40.040.075.0Price upon request
Series E6.40, six-part, robust energy chain, quiet, low vibration, suitable for cleanroomsApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: E6-40-040-075-0igus-icon-lieferzeitE6.40.040.075.01.57 (40 mm)2.95 (75 mm)
