Series E6.80, six-part, robust energy chain, quiet, low vibration, suitable for cleanrooms

Energy chain E6.80 series
igus-icon-lupe
E6.80.05.200.0 technical drawing
igus-icon-lupe
E6.80.05.200.0 technical drawing
igus-icon-lupe
E6.80.05.200.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain E6.80 series
Series E6.80, six-part, robust energy chain, quiet, low vibration, suitable for cleanrooms
Series E6.80, six-part, robust energy chain, quiet, low vibration, suitable for cleanrooms
Series E6.80, six-part, robust energy chain, quiet, low vibration, suitable for cleanrooms
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
3.15 in (80 mm)
Max. cable diameter
Max. cable diameter
2.83 in (72 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
Bending radius [R]
7.87 in (200 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : E6.80.05.200.0Price upon request
Series E6.80, six-part, robust energy chain, quiet, low vibration, suitable for cleanrooms

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h