Series E6.29, six-part, robust energy chain, quiet, low vibration, suitable for cleanrooms

Energy chain E6.29 series
igus-icon-lupe
E6.29.090.150.0 technical drawing
igus-icon-lupe
E6.29.090.150.0 technical drawing
igus-icon-lupe
E6.29.090.150.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain E6.29 series
Series E6.29, six-part, robust energy chain, quiet, low vibration, suitable for cleanrooms
Series E6.29, six-part, robust energy chain, quiet, low vibration, suitable for cleanrooms
Series E6.29, six-part, robust energy chain, quiet, low vibration, suitable for cleanrooms
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.14 in (29 mm)
Max. cable diameter
Max. cable diameter
0.98 in (25 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
3.54 in (90 mm)
Bending radius [R]
Bending radius [R]
5.91 in (150 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : E6.29.090.150.0Price upon request
Series E6.29, six-part, robust energy chain, quiet, low vibration, suitable for cleanrooms

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h