igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.94 in (24 mm)
Max. cable diameter
0.87 in (22 mm)

Opening principle
openable from outer radius
Inner width [Bi]
1.5 in (38 mm)
Bending radius [R]
8.86 in (225 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: 255-03-225-0igus-icon-lieferzeit255.03.225.01.5 (38 mm)8.86 (225 mm)
