igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.83 in (21 mm)
Max. cable diameter
0.71 in (18 mm)

Opening principle
Openable from inner radius
Inner width [Bi]
0.59 in (15 mm)
Bending radius [R]
4.92 in (125 mm)
Article structure & price calculation
Off-centre feed
ft
Total price
Does not include shipping chargesPrice upon request
Generally ships within 8-10 weeks
Parts list
(1)e-chain®
Part No. : 1450.015.125.0Price upon request
E2/000 series 1450, half energy tube, openable along the inner radiusApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: 1450-015-125-0igus-icon-lieferzeit1450.015.125.00.59 (15 mm)4.92 (125 mm)
