igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.35 in (9 mm)
Max. cable diameter
0.28 in (7 mm)

Opening principle
openable from outer radius
Inner width [Bi]
0.39 in (10 mm)
Bending radius [R]
0.71 in (18 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: 047-10-018-0igus-icon-lieferzeit-dot047.10.018.00.39 (10 mm)0.71 (18 mm)
