Zipper e-chain® Series 15

Energy chain 15 series
igus-icon-lupe
15.015.110.0 technical drawing
igus-icon-lupe
15.015.110.0 technical drawing
igus-icon-lupe
15.015.110.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain 15 series
Zipper e-chain® Series 15
Zipper e-chain® Series 15
Zipper e-chain® Series 15
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.67 in (17 mm)
Max. cable diameter
Max. cable diameter
0.59 in (15 mm)
Opening principle
Opening principle
openable from outer radius
Inner width [Bi]
Inner width [Bi]
0.59 in (15 mm)
Bending radius [R]
Bending radius [R]
4.33 in (110 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : 15.015.110.0Price upon request
Zipper e-chain® Series 15

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h