igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.26 in (32 mm)
Max. cable diameter
1.1 in (28 mm)

Opening principle
openable from outer radius
Inner width [Bi]
0.59 in (15 mm)
Bending radius [R]
4.92 in (125 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: 17-1-125-0igus-icon-lieferzeit17.1.125.00.59 (15 mm)4.92 (125 mm)
