igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.59 in (15 mm)
Max. cable diameter
0.51 in (13 mm)

Opening principle
openable from outer radius
Inner width [Bi]
0.39 in (10 mm)
Bending radius [R]
1.1 in (28 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: 09-10-028-0igus-icon-lieferzeit09.10.028.00.39 (10 mm)1.1 (28 mm)
