igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.41 in (10.3 mm)
Max. cable diameter
0.31 in (8 mm)

Opening principle
openable from outer radius
Inner width [Bi]
0.24 in (6 mm)
Bending radius [R]
0.71 in (18 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: 07-06-018-0igus-icon-lieferzeit07.06.018.00.24 (6 mm)0.71 (18 mm)
