Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
       
     
    
	
    Series R9850, energy tube
    1. High side-mount stability due to undercut
2. High torsional rigidity
3. Closed and open styles can be combined
4. Hinged, snap-open, removable lids along outer
radius of Energy Tube
5. Numerous interior separation possibilities
6. Crossbars on Energy Chains® are removable along
both radii
7. Lateral glide surfaces for side-mounted operation
8. Wide, rounded plastic crossbars - cable friendly
9. KMA mounting brackets with attachment points on
all sides
10. Strain relief elements can be integrated with the
mounting bracket
11. Energy Chain® also available with reverse bending radii
    Inner widths Bi: 2.95 up to 18.19 (75 - 462 mm)
Bending radii R: 7.87 up to 39.37 (200 - 1000 mm)
Pitch: 3.58 (91 mm) per link = 4 links/ft (11/m)