E4/4 Series 5050HD e-chain®

5050HD.05.150.0 product image
igus-icon-lupe
5050HD.05.150.0 technical drawing
igus-icon-lupe
5050HD.05.150.0 technical drawing
igus-icon-lupe
5050HD.05.150.0 technical drawing
igus-icon-lupe
5050HD.05.150.0 technical drawing
igus-icon-lupe
1 from 5
E4/4 Series 5050HD e-chain®
E4/4 Series 5050HD e-chain®
E4/4 Series 5050HD e-chain®
E4/4 Series 5050HD e-chain®
E4/4 Series 5050HD e-chain®
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
3.15 in (80 mm)
Max. cable diameter
Max. cable diameter
2.83 in (72 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
Bending radius [R]
5.91 in (150 mm)

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h