igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Inner height [Hi]
2.2 in (56 mm)
Max. cable diameter
1.97 in (50 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
7.87 in (200 mm)
Article structure & price calculation
Off-centre feed
ft
Total price
Does not include shipping chargesPrice upon request
Generally ships within 5-6 weeks
Parts list
(1)e-chain®
Part No. : 4140C.05.200.0Price upon request
Series 4140, energy chain, openable from both sidesApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: 4140-05-200-0igus-icon-lieferzeit4140C.05.200.01.97 (50 mm)7.87 (200 mm)
