Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
       
     
    
	
    Series R780, energy tube
    1. Crossbars on Energy Chains® are removable along
both radii
2. Stop dog with “brake” for noise reduction
3. Closed and open styles can be combined
4. Hinged snap-open removable lids along the outer
radius of the Energy tube
5. Numerous interior separation possibilities
6. Optimized glide pads with lateral wear allowance
7. Wide, rounded crossbars
8. Integrated strain relief possible
9. KMA mounting brackets with attachment points on
all sides
10. Locking or pivoting mounting brackets available
11. Energy Chains® also available with reverse bending
radius “RBR”
    Inner widths Bi: 1.97 up to 11.81 (50 - 300 mm)
Bending radii R: 2.95 up to 13.78 (75 - 350 mm)
Pitch: 2.64 (67 mm) per link = 5 links/ft (15/m)