PMA514 Locking Plug Screws with Metric Thread

I-514-M25 product image
igus-icon-lupe
I-514-M25 technical drawing
igus-icon-lupe
1 of 2
I-514-M25 product image
I-514-M25 technical drawing
  • Free of halogens, phosphorus and cadmium
  • IP54 rated
  • Temperature range: -4°F to 140°F (-20°C to 60°C); short-term:  212° F (100°C)
  • Material: Fiberglass reinforced polyamide light grey
igus-icon-lieferzeitI-514-M25
M25 x1.5

Consulting

I would be happy to answer your questions in person

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm