igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.91 in (48.5 mm)
Max. cable diameter
0.71 in (18 mm)

Opening principle
openable from outer radius
Inner width [Bi]
3.94 in (100 mm)
Bending radius [R]
9.84 in (250 mm)
Article structure & price calculation
Off-centre feed
ft
Total price
Does not include shipping chargesPrice upon request
Generally ships within 8-10 weeks
Parts list
(1)e-chain®
Part No. : E300.2/45.250.0Price upon request
easy chain® Series E300.2, energy chain, to be filled at the outer radiusApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: E300-2/45-250-0igus-icon-lieferzeitE300.2/45.250.03.94 (100 mm)9.84 (250 mm)
