easy chain® Series E200.2, energy chain, to be filled at the outer radius

easy chain E200.2 series
igus-icon-lupe
E200.2/50.200.0 technical drawing
igus-icon-lupe
E200.2/50.200.0 technical drawing
igus-icon-lupe
E200.2/50.200.0 technical drawing
igus-icon-lupe
1 from 4
easy chain E200.2 series
easy chain® Series E200.2, energy chain, to be filled at the outer radius
easy chain® Series E200.2, energy chain, to be filled at the outer radius
easy chain® Series E200.2, energy chain, to be filled at the outer radius
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.96 in (24.3 mm)
Max. cable diameter
Max. cable diameter
0.71 in (18 mm)
Opening principle
Opening principle
openable from outer radius
Inner width [Bi]
Inner width [Bi]
4.06 in (103 mm)
Bending radius [R]
Bending radius [R]
7.87 in (200 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : E200.2/50.200.0Price upon request
easy chain® Series E200.2, energy chain, to be filled at the outer radius

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h