igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.91 in (48.5 mm)
Max. cable diameter
1.38 in (35 mm)

Opening principle
openable from outer radius
Inner width [Bi]
2.95 in (75 mm)
Bending radius [R]
11.81 in (300 mm)
Article structure & price calculation
Off-centre feed
ft
Total price
Does not include shipping chargesPrice upon request
Generally ships within 8-10 weeks
Parts list
(1)e-chain®
Part No. : E300.075.300.0Price upon request
easy chain® Series E300, energy chain, to be filled at the outer radiusApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: E300-075-300-0igus-icon-lieferzeitE300.075.300.02.95 (75 mm)11.81 (300 mm)
