igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.96 in (24.3 mm)
Max. cable diameter
0.79 in (20 mm)

Opening principle
openable from outer radius
Inner width [Bi]
2.24 in (57 mm)
Bending radius [R]
2.17 in (55 mm)
Article structure & price calculation
Off-centre feed
ft
Total price
USD 2.31 / Chain linkDoes not include shipping chargesUSD 50.82
Generally ships within 4-5 weeks
Parts list
(1)e-chain®
Part No. : E200.05.055.0USD 50.82
easy chain® Series E200, energy chain, to be filled at the outer radiusApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: E200-05-055-0igus-icon-lieferzeit-dotE200.05.055.02.24 (57 mm)2.17 (55 mm)
