igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.37 in (9.4 mm)
Max. cable diameter
0.22 in (5.5 mm)

Opening principle
openable from outer radius
Inner width [Bi]
0.39 in (10 mm)
Bending radius [R]
0.71 in (18 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
USD 0.43 / Chain linkplus VAT and shipping chargesUSD 33.11
Ready to ship within 5-7 weeks
Parts list
(1)e-chain®
Part No. : E045.10.018.0USD 33.11
easy chain® Series E045, energy chain, to be filled at the outer radiusApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: E045-10-018-0igus-icon-lieferzeitE045.10.018.00.39 (10 mm)0.71 (18 mm)
