easy chain® Series E06, energy chain, to be filled at the outer radius

Energy chain E06 series
igus-icon-lupe
E06.10.018.0 technical drawing
igus-icon-lupe
E06.10.018.0 technical drawing
igus-icon-lupe
E06.10.018.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain E06 series
easy chain® Series E06, energy chain, to be filled at the outer radius
easy chain® Series E06, energy chain, to be filled at the outer radius
easy chain® Series E06, energy chain, to be filled at the outer radius
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.42 in (10.7 mm)
Max. cable diameter
Max. cable diameter
0.26 in (6.5 mm)
Opening principle
Opening principle
openable from outer radius
Inner width [Bi]
Inner width [Bi]
0.39 in (10 mm)
Bending radius [R]
Bending radius [R]
0.71 in (18 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
USD 30.50
USD 0.61 / Chain linkplus VAT and shipping charges
Ready to ship within 5-7 weeks

Parts list

(1)
e-chain®
Part No. : E06.10.018.0USD 30.50
easy chain® Series E06, energy chain, to be filled at the outer radius

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h