E2 R100 series R118, e-tube, openable from both sides along the outer radius

energy tube R118 series
igus-icon-lupe
118.025.180.0 technical drawing
igus-icon-lupe
118.025.180.0 technical drawing
igus-icon-lupe
118.025.180.0 technical drawing
igus-icon-lupe
1 of 4
energy tube R118 series
E2 R100 series R118, e-tube, openable from both sides along the outer radius
E2 R100 series R118, e-tube, openable from both sides along the outer radius
E2 R100 series R118, e-tube, openable from both sides along the outer radius
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.83 in (21 mm)
Max. cable diameter
Max. cable diameter
0.67 in (17 mm)
Opening principle
Opening principle
openable from outer radius
Inner width [Bi]
Inner width [Bi]
0.98 in (25 mm)
Bending radius [R]
Bending radius [R]
7.09 in (180 mm)

Consulting

I would be happy to answer your questions in person

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm