E2 R100 series R158, energy tube, openable from both sides along the outer radius

Energy tube R158 series
igus-icon-lupe
158.040.100.0.+ technical drawing
igus-icon-lupe
158.040.100.0.+ technical drawing
igus-icon-lupe
158.040.100.0.+ technical drawing
igus-icon-lupe
1 of 4
Energy tube R158 series
E2 R100 series R158, energy tube, openable from both sides along the outer radius
E2 R100 series R158, energy tube, openable from both sides along the outer radius
E2 R100 series R158, energy tube, openable from both sides along the outer radius
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.57 in (40 mm)
Max. cable diameter
Max. cable diameter
1.46 in (37 mm)
Opening principle
Opening principle
openable from outer radius
Inner width [Bi]
Inner width [Bi]
1.57 in (40 mm)
Bending radius [R]
Bending radius [R]
3.94 in (100 mm)

Consulting

I would be happy to answer your questions in person

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm