E2 R100 series R157, energy tube, openable from both sides along the inner radius

Energy tube R157 series
igus-icon-lupe
157.040.100.0.+ technical drawing
igus-icon-lupe
157.040.100.0.+ technical drawing
igus-icon-lupe
157.040.100.0.+ technical drawing
igus-icon-lupe
1 from 4
Energy tube R157 series
E2 R100 series R157, energy tube, openable from both sides along the inner radius
E2 R100 series R157, energy tube, openable from both sides along the inner radius
E2 R100 series R157, energy tube, openable from both sides along the inner radius
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.57 in (40 mm)
Max. cable diameter
Max. cable diameter
1.46 in (37 mm)
Opening principle
Opening principle
Openable from inner radius
Inner width [Bi]
Inner width [Bi]
1.57 in (40 mm)
Bending radius [R]
Bending radius [R]
3.94 in (100 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : 157.040.100.0.+Price upon request
E2 R100 series R157, energy tube, openable from both sides along the inner radius

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h