Series 15150, energy chain with crossbars every link, openable from both sides

<p>e-chain 15150<br></p>
igus-icon-lupe
15150.05.250.0 technical drawing
igus-icon-lupe
15150.05.250.0 technical drawing
igus-icon-lupe
15150.05.250.0 technical drawing
igus-icon-lupe
1 from 4
<p>e-chain 15150<br></p>
Series 15150, energy chain with crossbars every link, openable from both sides
Series 15150, energy chain with crossbars every link, openable from both sides
Series 15150, energy chain with crossbars every link, openable from both sides
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
3.15 in (80 mm)
Max. cable diameter
Max. cable diameter
2.91 in (74 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
Bending radius [R]
9.84 in (250 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Ready to ship within 5-7 weeks

Parts list

(1)
e-chain®
Part No. : 15150.05.250.0Price upon request
Series 15150, energy chain with crossbars every link, openable from both sides

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h