Series 14340, energy chain with crossbars every other link, openable from both sides

<p>e-chain 14340<br></p>
igus-icon-lupe
14340.05.250.0 technical drawing
igus-icon-lupe
14340.05.250.0 technical drawing
igus-icon-lupe
14340.05.250.0 technical drawing
igus-icon-lupe
1 from 4
<p>e-chain 14340<br></p>
Series 14340, energy chain with crossbars every other link, openable from both sides
Series 14340, energy chain with crossbars every other link, openable from both sides
Series 14340, energy chain with crossbars every other link, openable from both sides
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
2.44 in (62 mm)
Max. cable diameter
Max. cable diameter
2.2 in (56 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
Bending radius [R]
9.84 in (250 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : 14340.05.250.0Price upon request
Series 14340, energy chain with crossbars every other link, openable from both sides

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h