Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
       
     
    
	
    Series 143, Energy chain® with crossbars every second link.
    1. KMA mounting brackets with 'all-round' attachment possibility
2.Mounting brackets, locking or pivoting form
3. Ideal ratio between inner and outer dimensions
4.Integratable strain relief
5. Removable crossbars on both sides
    Inner widths Bi: 1.97 up to 15.75 (50 - 400 mm)
Bending radii R: 5.31 up to 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm) per link = 4 links/ft (11/m)