Classic Series 27 e-chain®

Discontinued Model
27.20.125.0 product image
igus-icon-lupe
27.20.125.0 technical drawing
igus-icon-lupe
27.20.125.0 technical drawing
igus-icon-lupe
1 of 3
27.20.125.0 product image
27.20.125.0 technical drawing
27.20.125.0 technical drawing
Inner height [Hi]
Inner height [Hi]
1.38 in (35 mm)
Max. cable diameter
Max. cable diameter
1.26 in (32 mm)
Opening principle
Opening principle
openable from outer radius
Inner width [Bi]
Inner width [Bi]
7.87 in (200 mm)
Bending radius [R]
Bending radius [R]
4.92 in (125 mm)

Consulting

I would be happy to answer your questions in person

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm