Classic Series 200 e-chain®

Discontinued Model
200.02.225.0 product image
igus-icon-lupe
200.02.225.0 technical drawing
igus-icon-lupe
1 of 2
200.02.225.0 product image
200.02.225.0 technical drawing
Inner height [Hi]
Inner height [Hi]
0.98 in (25 mm)
Max. cable diameter
Max. cable diameter
0.91 in (23 mm)
Opening principle
Opening principle
closed
Inner width [Bi]
Inner width [Bi]
0.98 in (25 mm)
Bending radius [R]
Bending radius [R]
8.86 in (225 mm)

Consulting

I would be happy to answer your questions in person

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm