E2 mini Series 11.1/11.2 energy chain, not to open

<p>Energy chain 11.1/11.2 series</p>
igus-icon-lupe
11.1.040.0 technical drawing
igus-icon-lupe
11.1.040.0 technical drawing
igus-icon-lupe
11.1.040.0 technical drawing
igus-icon-lupe
1 from 4
<p>Energy chain 11.1/11.2 series</p>
E2 mini Series 11.1/11.2 energy chain, not to open
E2 mini Series 11.1/11.2 energy chain, not to open
E2 mini Series 11.1/11.2 energy chain, not to open
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.61 in (41 mm)
Max. cable diameter
Max. cable diameter
0.87 in (22 mm)
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
0.59 in (15 mm)
Bending radius [R]
Bending radius [R]
1.57 in (40 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
USD 41.25
USD 1.25 / Chain linkplus VAT and shipping charges
Ready to ship within 5-7 weeks

Parts list

(1)
e-chain®
Part No. : 11.1.040.0USD 41.25
E2 mini Series 11.1/11.2 energy chain, not to open

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h