igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.1 in (28 mm)
Max. cable diameter
1.02 in (26 mm)

Opening principle
Non-openable
Inner width [Bi]
3.15 in (80 mm)
Bending radius [R]
1.5 in (38 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: 11-080-038-0igus-icon-lieferzeit11.080.038.03.15 (80 mm)1.5 (38 mm)
