igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.67 in (17 mm)
Max. cable diameter
0.55 in (14 mm)

Opening principle
openable from outer radius
Inner width [Bi]
0.59 in (15 mm)
Bending radius [R]
1.5 in (38 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: B15-015-038-0igus-icon-lieferzeitB15.015.038.00.59 (15 mm)1.5 (38 mm)
