E2 mini Series B17 energy chain, openable along the outer radius

<p>B17 series</p>
igus-icon-lupe
B17.1.048.0 technical drawing
igus-icon-lupe
B17.1.048.0 technical drawing
igus-icon-lupe
B17.1.048.0 technical drawing
igus-icon-lupe
1 of 4
<p>B17 series</p>
E2 mini Series B17 energy chain, openable along the outer radius
E2 mini Series B17 energy chain, openable along the outer radius
E2 mini Series B17 energy chain, openable along the outer radius
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.26 in (32 mm)
Max. cable diameter
Max. cable diameter
1.1 in (28 mm)
Opening principle
Opening principle
Openable from inner radius
Inner width [Bi]
Inner width [Bi]
0.59 in (15 mm)
Bending radius [R]
Bending radius [R]
1.89 in (48 mm)

Consulting

I would be happy to answer your questions in person

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm