zipper Series 047, energy chain, zip-open along the outer radius

<p>Energy chain 04 series</p>
igus-icon-lupe
04.07.015.0 technical drawing
igus-icon-lupe
04.07.015.0 technical drawing
igus-icon-lupe
04.07.015.0 technical drawing
igus-icon-lupe
play icon04.07.015.0 video
igus-icon-lupe
1 from 5
<p>Energy chain 04 series</p>
zipper Series 047, energy chain, zip-open along the outer radius
zipper Series 047, energy chain, zip-open along the outer radius
zipper Series 047, energy chain, zip-open along the outer radius
zipper Series 047, energy chain, zip-open along the outer radius
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.28 in (7 mm)
Max. cable diameter
Max. cable diameter
0.2 in (5 mm)
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
0.28 in (7 mm)
Bending radius [R]
Bending radius [R]
0.59 in (15 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
USD 28.80
USD 0.48 / Chain linkplus VAT and shipping charges
Ready to ship within 5-7 weeks

Parts list

(1)
e-chain®
Part No. : 04.07.015.0USD 28.80
zipper Series 047, energy chain, zip-open along the outer radius

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h