igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.59 in (15 mm)
Max. cable diameter
0.47 in (12 mm)

Opening principle
Non-openable
Inner width [Bi]
0.39 in (10 mm)
Bending radius [R]
0.98 in (25 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: 08-10-025-0igus-icon-lieferzeit08.10.025.00.39 (10 mm)0.98 (25 mm)
