E2 micro Series 03 energy chain, not to open

03 series
igus-icon-lupe
03.07.015.0 technical drawing
igus-icon-lupe
03.07.015.0 technical drawing
igus-icon-lupe
03.07.015.0 technical drawing
igus-icon-lupe
1 of 4
03 series
E2 micro Series 03 energy chain, not to open
E2 micro Series 03 energy chain, not to open
E2 micro Series 03 energy chain, not to open
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.2 in (5 mm)
Max. cable diameter
Max. cable diameter
0.14 in (3.5 mm)
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
0.28 in (7 mm)
Bending radius [R]
Bending radius [R]
0.59 in (15 mm)

Consulting

I would be happy to answer your questions in person

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm