E2 micro Series 045 energy chain, not to open

045 series
igus-icon-lupe
045.20.083.0 technical drawing
igus-icon-lupe
045.20.083.0 technical drawing
igus-icon-lupe
045.20.083.0 technical drawing
igus-icon-lupe
1 from 4
045 series
E2 micro Series 045 energy chain, not to open
E2 micro Series 045 energy chain, not to open
E2 micro Series 045 energy chain, not to open
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.41 in (10.3 mm)
Max. cable diameter
Max. cable diameter
0.31 in (8 mm)
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
0.79 in (20 mm)
Bending radius [R]
Bending radius [R]
3.27 in (83 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
USD 5.39
USD 0.07 / Chain linkplus VAT and shipping charges
Ready to ship within 5-7 weeks

Parts list

(1)
e-chain®
Part No. : 045.20.083.0USD 5.39
E2 micro Series 045 energy chain, not to open

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h