igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.39 in (10 mm)
Max. cable diameter
0.31 in (8 mm)

Opening principle
Non-openable
Inner width [Bi]
0.24 in (6 mm)
Bending radius [R]
0.71 in (18 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: 05-06-018-0igus-icon-lieferzeit05.06.018.00.24 (6 mm)0.71 (18 mm)
