Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

(800) 965-2496
+1 905 7608688

Cable carriers for linear motion

Categories
Filter
Application Requirements
Opening principle/Design principle
Dimension
Unsupported length and fill weight
Speed and acceleration
Parameters
System

Number of products: 148

Series E4Q.58 - can be opened without tools from both sides, with crossbars at every link

  • Inner height hi: 58mm
  • Inner width Bi: 100-362mm
  • Bend radius R: 150-500mm
  • Pitch: 91 mm
  • Design: Accessible from both sides
Upon request
Shop now

E2/000 energy chain, openable from both sides in the outer radius

Inner height [hi]: 21 - 45 mm
Inner widths [Bi]: 15 - 255 mm
Bend radii [R]: 35 - 300 mm
Pitch: 33.3 - 67 mm
 
  • Right mounting brackets can be found under "Suitable products"
  • Design: Accessible from both sides along the outer radius
from 12.78 USD/ft
Shop now

E2/000 energy chain, openable from both sides in the inner radius

Inner height [hi]: 21 - 45 mm
Inner widths [Bi]: 15 - 255 mm
Bend radii [R]: 35 - 300 mm
Pitch: 33.3 - 67 mm
 
  • Right mounting brackets can be found under "Suitable products"
  • Design: Accessible from both sides along the inner radius
from 12.78 USD/ft
Shop now

Series E4Q.34 - can be opened without tools from both sides, with crossbars at every link

  • Inner height hi: 34 mm
  • Inner width Bi: 075-350mm
  • Bend radius R: 063-300mm
  • Pitch: 56m
  • Design: Accessible from both sides
Upon request
Shop now

Series E4Q.44 - can be opened without tools from both sides, with crossbars at every link

  • Inner height hi: 44 mm
  • Inner width Bi: 075 - 350mm
  • Bend radius R: 075 - 300mm
  • Pitch: 67 m
  • Design: Accessible from both sides
Upon request
Shop now

H4Q.34 series – can be opened without tools from both sides, with crossbars every 2nd link

  • Inner height [hi]: 34 mm
  • Inside width [Bi]: 075 - 350 m
  • Bend radius [R]: 063 - 300 mm
  • Pitch: 91 mm
  • Design: Accessible from both sides
Upon request
Shop now

H4Q.58 range – can be opened without tools from both sides, with crossbars every 2nd link

  • Inner height hi: 58mm
  • Inner width Bi: 100-362mm
  • Bend radius R: 150-500mm
  • Pitch: 91 mm
  • Design: Accessible from both sides
Upon request
Shop now

H4Q.82 range – can be opened without tools from both sides, with crossbars every 2nd link

  • Inner height hi: 82mm
  • Inner width Bi: 100-362mm
  • Bend radius R: 150-1.000mm
  • Pitch: 111 mm
  • Design: Accessible from both sides
Upon request
Shop now

Series E4Q.82 - can be opened without tools from both sides, with crossbars at every link

  • Inner height hi: 82mm
  • Inner width Bi: 100-362mm
  • Bend radius R: 150-1,000 mm
  • Pitch: 111 mm
  • Design: Accessible from both sides
from 57.59 USD/ft
Shop now

easy chain® Series E06, energy chain, to be filled at the outer radius

  • Inner height hi: 10,7mm
  • Inner width Bi: 10 - 20mm
  • Bend radii R: 18 - 38mm
  • Pitch: 20mm
  • Design: Simply press cables in along the outer radius
from 8.80 USD/ft
Shop now

easy chain® Series E08, energy chain, to be filled at the outer radius

  • Inner height hi: 14,6mm
  • Inner width Bi: 10 - 50mm
  • Bend radii R: 28 - 48mm
  • Pitch: 20mm
  • Design: Simply press cables in along the outer radius
from 9.22 USD/ft
Shop now

easy chain® Series E14, energy chain, to be filled at the outer radius

  • Inner height hi: 19mm
  • Inner width Bi: 15 - 50mm
  • Bend radii R: 28 - 125mm
  • Pitch: 30,5mm
  • Design: Simply press cables in along the outer radius
from 11.30 USD/ft
Shop now

easy chain® Series E200, energy chain, to be filled at the outer radius

  • Inner height hi: 24,3mm
  • Inner width Bi: 57mm
  • Bend radii R: 55 - 200mm
  • Pitch: 46mm
  • Design: Simply press cables in along the outer radius
from 13.98 USD/ft
Shop now

easy chain® Series E16, energy chain, to be filled at the outer radius

  • Inner height hi: 32mm
  • Inner width Bi: 23 - 100mm
  • Bend radii R: 40 - 100mm
  • Pitch: 30,5mm
  • Design: Simply press cables in along the outer radius
from 10.56 USD/ft
Shop now

Application Assistance

Photo
Scott Parker

Product Manager e-chains®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h