Low-Clearance Nuts

dryspin® low-clearance lead screw nuts are perfect for applications requiring anti-backlash or zero-backlash lead screw assembly designs. These nuts minimize axial clearance, allowing them to achieve extremely high positional accuracy. This is achieved through a preloading mechanism, with three different versions available depending on application requirements. Two of the most popular high-performance iglide® materials, iglide J and iglide R, can be used in dryspin low-clearance nuts. Both flange and sleeve options are available, as well as both right-hand and left-hand threads.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h