Flange lead screw nuts

Flange lead screw nuts from igus® make use of the unique advantages of high-performance iglide plastics, including maintenance-free operation, resistance to dirt, dust, and corrosion, and minimized friction and wear. dryspin® flange nuts can be injection molded from seven different iglide materials, including the FDA-compliant A180. Anti-backlash flange nuts are also available, as well as nuts with spanner flat options. dryspin flange nuts are suitable for exposure to temperatures from -20°C to 150°C, making them suitable for the majority of common industrial lead screw applications.

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call