Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Electric motors

Cost-effective and scalable motors for linear axes, linear robots and delta robots
The portfolio of igus® includes stepper motors in several sizes, extendable with encoders and brakes, cost-effective and quiet DC motors, which can also be operated via battery without complex external power electronics, and EC motors for fast, powerful movements. Gearboxes that reduce the output speed and thus increase the available drive torque.
The motors are used, among other things, in packaging and inspection technology, for example in sensor and camera travel - also in the food sector, outdoors and areas exposed to splashes and water spray.
 

Products

Filter

Size
Electrical information
Fitting
System
Design

Number of products: 30

drylin® E stepper motor with stranded wire, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: metric connector

from 115.19 USD/Pc.

Shop now
drylin® E stepper motor, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (shaft seal IP52), motor with stranded wires IP40
  • Holding torque: 0.5Nm
  • Nominal current: 1.80A
  • Motor connection: Metric connector

from 44.35 USD/Pc.

Shop now
drylin® E stepper motor with encoder, NEMA 17
  • Installation size: NEMA17/flange installation size 42 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.50 Nm
  • Nominal current: 1.80 A
  • Motor connection: Metric connector

from 219.69 USD/Pc.

 
Delivery time on request
Shop now
drylin® E stepper motor with stranded wire, NEMA 23
  • Installation size: NEMA23/flange installation size 56 mm
  • Protection class motor housing: IP65 (shaft seal IP52), motor with stranded wires IP40
  • Holding torque: 2.00 Nm
  • Nominal current: 4.20 A
  • Motor connection: strands and encoder, JST connector

from 82.89 USD/Pc.

Shop now
drylin® E stepper motor with connector, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: Metric connector

from 140.10 USD/Pc.

Shop now
drylin® E stepper motor with encoder, NEMA 23
  • Installation size: NEMA23/flange installation size 56 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 2.00 Nm
  • Nominal current: 4.20 A
  • Motor connection: Metric connector

from 242.94 USD/Pc.

 
Delivery time on request
Shop now
drylin® E stepper motor, splash guard, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP65 
  • Holding torque: 1.70Nm
  • Nominal current: 3.00A
  • Motor connection: Metric connector

from 313.14 USD/Pc.

 
Delivery time on request
Shop now
drylin® E stepper motor with encoder, splash guard, NEMA 23
  • Installation size: NEMA23/flange installation size 56 mm
  • Protection class motor housing: IP65 
  • Holding torque: 1.70 Nm
  • Nominal current: 3.00 A
  • Motor connection: Metric connector

from 590.73 USD/Pc.

 
Delivery time on request
Shop now
drylin® E stepper motor, waterproof, NEMA 23
  • Installation size: NEMA23/flange installation size 56 mm
  • Protection class motor housing: IP68 (10 m)
  • Holding torque: 1.30 Nm
  • Nominal current: 4.20 A
  • Motor connection: terminal box

from 902.00 USD/Pc.

 
Delivery time on request
Shop now
drylin® E stepper motor with encoder, waterproof, NEMA 23
  • Installation size: NEMA23/flange installation size 56 mm
  • Protection class motor housing: IP68 (10 m)
  • Holding torque: 1.30 Nm
  • Nominal current: 4.20 A
  • Motor connection: terminal box

from 872.81 USD/Pc.

 
Delivery time on request
Shop now
drylin® E stepper motor with stranded wire, NEMA 23XL
  • Installation size: NEMA23XL/flange dimension 60 mm
  • Protection class motor housing: IP65 (shaft seal IP52), motor with stranded wires IP40
  • Holding torque: 3.50 Nm
  • Nominal current: 4.20 A
  • Moto connection: Strand with JST connector

from 114.40 USD/Pc.

 
Delivery time on request
Shop now
drylin® E stepper motor, NEMA 23XL
  • Installation size: NEMA23XL/flange dimension 60 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 3.50 Nm
  • Nominal current: 4.20 A
  • Motor connection: Metric connector

from 218.91 USD/Pc.

 
Delivery time on request
Shop now
drylin® E stepper motor with connector and encoder, NEMA 23XL
  • Installation size: NEMA23XL/flange dimension 60 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 3.50Nm
  • Nominal current: 4.20A
  • Motor connection: Metric connector

from 341.01 USD/Pc.

 
Delivery time on request
Shop now
drylin® E stepper motor, NEMA 34
  • Installation size: NEMA34/flange installation size 86 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 5.90 Nm
  • Nominal current: 6.40 A
  • Motor connection: Metric connector

from 339.11 USD/Pc.

 
Delivery time on request
Shop now
drylin® E stepper motor with encoder, NEMA 34
  • Installation size: NEMA34/flange installation size 86 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 5.90 Nm
  • Nominal current: 6.40 A
  • Motor connection: Metric connector

from 477.26 USD/Pc.

 
Delivery time on request
Shop now

Application Assistance

Photo
Kevin Wright

Regional Director Canada

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h