FastLine: Bearings in Custom Dimensions, with PPAP Level 3 Documentation, Within Weeks

  • Choose from over 30 iglide® bearing materials based on your application, industry & requirements
  • Everything from 1 source: from injection mold to final product
  • Price comparison between all our manufacturing procedures (injection molding, machining, 3D printing) to save you money
  • Environmentally-friendly: no grease or lubricants needed
  • Good coefficient of wear ensures longer service life
  • Use our bearing designer tool - Upload a STEP file, load a sample model, or create a CAD model in our CAD Library


Upload a 3D model (STL/STEP). Select material, printing method and get pricing.


FastLine

Use the Bearing Designer to
Access the FastLine Service


iglidur-unter-der-Lupe.jpg

Advantages of iglide® materials

  • 100% dry-running and maintenance-free
  • Corrosion-resistant
  • 80% weight-saving compared to metal
  • Precisely predictable service life
  • Tested in the industry's largest test laboratory under realistic application conditions

iglide® G material data

iglide® G - excellent price-performance ratio

  • Formerly named iglide® G300
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
Material data

iglide® J - the versatile endurance runner

  • The versatile endurance runner, highly resistant to wear on almost all shafts with a very low coefficient of friction
  • Low wear with different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
Material data

iglide® W300 - the classic endurance runner up to 30MPa

  • Formerly named iglide® L280
  • The classic endurance runner, very wear-resistant on almost all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
Material data

iglide® M250 – the robust all-rounder according to DIN ISO 2795

  • The tough all-rounder with excellent vibration dampening
  • Resistant to edge pressure
  • High impact resistance
Material data

iglide® P - the cost-effective outdoor all-rounder

  • No moisture absorption even with high ambient humidity
  • Low moisture absorption
  • Low wear rates
  • High load capacity
Material data

iglide® P210 – for pivoting, rolling applications and more

  • Specialist for pivoting, rolling applications and more
  • Extremely wear-resistant especially with loads of up to 20MPa in pivoting applications
  • Versatile: good performance on many different shafts
  • Good with edge loads
Material data

iglide® J3 - the new endurance runner

  • Specialist for pivoting and pulsating loads
  • Low coefficient of friction
  • Good media resistance
  • Low moisture absorption

Available Geometries

Shapes available with FastLine service

Contact Us

Questions or product information? Please contact:

Customer Service