Motor Cables

Coaxial cables, or coax cables, are designed to transmit high-frequency signals. Our chainflex® coaxial cables are manufactured to ensure reliable signal transmission, even under very high stress conditions. chainflex coaxial cables are available as 1- or 5-core versions in a 75Ω RG-179 variant, as well as 1-core coaxial cables in 50Ω RG-58 and 50Ω RG-178 variants. All chainflex coaxial cables feature a TPE outer sheath, are oil and bio-oil resistant, UV-resistant, and can be used in temperatures as low as -50°C (-58°F). These properties ensure a long service life in energy chains and guarantee secure data transmission. Our coaxial cables achieve a bending radius of up to 10 x d in energy chains and have been tested in our in-house test lab over an area of more than 5,500 m², allowing us to provide a service life guarantee of up to 4 years. Find and order the perfect coaxial cable for your application below.

Number of products: 0

Contact Us

Questions or product information? Please contact:

Customer Service