Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

(800) 965-2496
+1 905 7608688

Bus cables

Categories
Filter
Application Requirements
Electrical information
Cable structure
Material
Certifications and approvals

Number of products: 11

chainflex® bus cable CFBUS.LB

  • Requirements: For extreme heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • PVC-free
  • UV-resistant
  • Halogen-free
  • chainflex® class: 7.6.4.1
from 2.46 USD/ft
Shop now
UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL listed – filter EAC
Certified to no. TC RU C-DE. ME77.B.01218 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization CE
Following 2014/35/EU

chainflex® bus cable CFBUS

  • Requirements: For extreme heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
from 2.37 USD/ft
Shop now
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
CFBUS.001-.035 and CFBUS.055: Style 1589 and 21371, 30 V, 80 °C<br />CFBUS.040-.052 and CFBUS.060: Style 10138 and 21235, 300 V, 80 °C UL listed – filter NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF34.UL.25.04.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization CE
Following 2014/35/EU

chainflex® bus cable CF11-LC-D

  • Requirements: For extreme heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • UV-resistant
  • Halogen-free
  • chainflex® class: 6.6.4.1
Upon request
Shop now
UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL listed – filter EAC
Certified to no. TC RU C-DE. ME77.B.01218 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization CE
Following 2014/35/EU

chainflex® bus cable CF11-LC

  • Requirements: For extreme heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • PVC-free
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • Halogen-free
  • chainflex® class: 6.6.4.1
from 5.80 USD/ft
Shop now
UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL listed – filter EAC
Certified to no. TC RU C-DE. ME77.B.01218 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 CE
Following 2014/35/EU

chainflex® bus cable CFROBOT8.PLUS

  • Requirements: For twistable applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.1.3.4
from 9.88 USD/ft
Shop now
UV resistance
High Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
Style 1589 and 20236, 30 V, 80 °C UL listed – filter EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 CE
Following 2014/35/EU

chainflex® bus cable CF14US Cat5e Ethernet

  • Shielded
  • Oil-resistant
  • UV-resistant
  • Flame-retardant
  • PUR outer jacket
  • For high mechanical load applications
  • Abrasion and tear resistant
  • Hydrolosis/microbe-resistant
  • Requirements: For high mechanical load applications
  • Outer jacket: PUR
  • Overall shield
  • Oil resistance: Oil-resistant
  • Flame retardant
  • PVC-free
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.3.4.1
from 3.27 USD/ft
Shop now
UV resistance
CF14US-02-04-02: Medium<br />CF14US-02-04-02-UV: High Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-1 NFPA 79
Following NFPA 79-2012 chapter 12.9 UL listed – filter Lead free
Following 2011/65/EU (RoHS-II) CE
Following&nbsp;2006/95/EG

chainflex® bus cable CF888

  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: No oil resistance
  • Flame retardant
  • chainflex® class: 3.1.1.1
from 1.17 USD/ft
Shop now
Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
see data sheet for details UL listed – filter EAC
Certified to no. TC RU C-DE. ME77.B.01559 CTP
Certified to no. C-DE. PB49.B.00449 Lead free
Following 2011/65/EU (RoHS-II) CE
Following 2014/35/EU

chainflex® bus cable CFBUS-PVC

  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Flame retardant
  • UV-resistant
  • chainflex® class: 4.3.2.1
from 1.20 USD/ft
Shop now
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
Style 1598 and 2571, 30 V, 80 °C UL listed
CMX, 75°C UL listed – filter NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF240.02.24, tested by IPA according to standard 14644-1 CE
Following 2014/35/EU

chainflex® bus cable CF898

  • Requirements: For flexing applications
  • Outer jacket: iguPUR
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • UV-resistant
  • chainflex® class: 3.1.3.1
from 1.65 USD/ft
Shop now
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
CF898.001-CF898.060: Style 1598 and 20236, 80 V, 80 °C<br />CF898.080-CF898.081: Style 10493 and 20549, 300 V, 80 °C<br />CF898.082-CF898.083: Style 21866, 90 V, 80 °C UL listed – filter EAC
Certified to no. TC RU C-DE. ME77.B.01559 CTP
Certified to no. C-DE. PB49.B.00449 Lead free
Following 2011/65/EU (RoHS-II) CE
Following 2014/35/EU

chainflex® bus cable CFBUS-PUR

  • Requirements: For medium duty applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • PVC-free
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • Halogen-free
  • chainflex® class: 4.3.3.1
from 1.86 USD/ft
Shop now
UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL/CSA AWM
Style 1598 and 20236, 30 V, 80 °C<br />CFBUS.PUR.H01.049: Style 10493 (1,5 mm²), 11602 (0,15 mm²) and 20233,&nbsp;300 V, 80 °C<br />CFBUS.PUR.H01.060: Style 10493 (1,5 mm²), 11602 (0,38 mm²) and 20233,&nbsp;300 V, 80 °C UL listed
CMX, 75°C UL listed – filter NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF77.UL.05.12.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization CE
Following 2014/35/EU

chainflex® bus cable CFROBOT8

  • Requirements: For twistable applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.1.3.3
from 6.09 USD/ft
Shop now
UV resistance
High Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
Style 1589 and 20236, 30 V, 80 °C<br />CFROBOT8.045-CFROBOT8.049: Style 1589 and 20236, 300 V, 80 °C<br />&nbsp; UL listed – filter EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 CE
Following 2014/35/EU

Application Assistance

I would be happy to answer your questions personally

Scott Parker

Product Manager e-chains®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h