Rotary motor units for linear robots

Rotary motor units for linear robots
  • Delivery time from stock
  • Additional axis for an extra degree of freedom in movement, e. g., for delta robots or Cartesian robots: with the pneumatic rotary union, you get an extra rotary axis at the tool center point, incl. suction cup with small Z-stroke, drive, NEMA17 stepper motor with encoder
  • Delivery time from stock
  • Additional axis for rotational movements incl. flange, NEMA17 stepper motor with encoder
Tech up with igus news
  • Rotary axes with stepper motor technology
  • Directly controllable with the igus® robot control
  • Easy connection with the prepared adapter kits
  • High flexibility for complex applications
Cost down with igus news
  • Low assembly costs due to simple installation
  • Saves time when an additional degree of freedom is integrated
  • Pre-assembled system
  • Control with the igus® robot controller
evidence from igus news
  • Precise positioning thanks to a step angle of 1.8°
  • Systems already tested extensively in the igus® laboratory
  • Test before you invest: try it out for yourself in our customer testing area
recycling with igus news
  • Lubrication-free and maintenance-free
  • Lightweight construction for low additional loads
  • No washing out of grease and oil in the cleaning process
  • Right from the start, igus® is an investor at Mura
  • Technology and advances chemical recycling. From plastic waste to crude oil in 20 minutes: [Link pagenr="23192"]

Low Cost Automation - Fields of Application

LCA Applications
LCA Applications

Download current catalogue

News HMI 2021
News HMI 2021

To the Low Cost Automation shop

shopping icon